IESNA:LM-63-2002
[TEST]P1380856
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-835-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14301.2
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2213.2 2280.0 2407.4 2461.6 2538.0 2674.9 2792.7 2904.2 2990.2 3101.6 3206.7 3372.3 3620.7 3834.0 4009.2 4123.8 4098.3 
4095.2 4107.9 4213.0 4314.9 4477.3 4518.7 4515.5 4397.7 4037.8 3451.9 2878.7 1388.4 496.8 229.3 178.3 130.6 92.3 38.2 
6.4 0.0 
2213.2 2276.9 2378.8 2464.7 2534.8 2652.6 2767.3 2891.5 2990.2 3050.7 3165.3 3330.9 3572.9 3808.6 4002.8 4088.8 4072.9 4072.9 
4098.3 4200.2 4327.6 4480.5 4553.7 4496.4 4435.9 4050.6 3429.6 2843.7 1487.1 474.5 232.5 178.3 133.7 92.3 44.6 6.4 0.0 
2213.2 2273.7 2372.4 2461.6 2525.2 2646.3 2795.9 2904.2 3012.5 3098.4 3194.0 3350.0 3557.0 3795.8 4006.0 4104.7 4133.4 
4146.1 4219.4 4340.4 4515.5 4665.2 4802.1 4805.3 4773.4 4512.3 3872.3 3174.9 1993.4 716.5 299.3 203.8 136.9 89.2 38.2 
6.4 0.0 
2213.2 2260.9 2366.0 2448.8 2531.6 2636.7 2776.8 2904.2 3012.5 3101.6 3174.9 3305.4 3502.9 3751.2 3945.5 4127.0 4174.8 4190.7 
4276.7 4407.2 4579.2 4824.4 5133.3 5263.8 5356.2 5359.4 4916.7 4009.2 2837.3 1216.4 423.5 242.0 159.2 89.2 38.2 9.6 0.0 
2213.2 2260.9 2372.4 2439.3 2550.7 2633.5 2751.3 2901.0 3002.9 3104.8 3187.6 3305.4 3448.7 3684.4 3932.8 4085.6 4142.9 
4174.8 4238.5 4439.1 4735.2 5123.7 5563.2 5897.5 6209.6 6454.8 6499.4 5786.1 4423.2 2448.8 792.9 328.0 200.6 108.3 
38.2 12.7 0.0 
2213.2 2264.1 2353.3 2439.3 2518.9 2614.4 2722.7 2853.2 2974.2 3082.5 3197.2 3295.9 3426.4 3582.5 3767.2 3974.2 4120.6 
4209.8 4286.2 4521.9 4849.9 5232.0 5639.6 6168.2 6811.5 7346.5 7862.3 8088.4 6830.6 4458.2 2175.0 703.8 264.3 
117.8 47.8 15.9 0.0 
2213.2 2257.8 2337.4 2413.8 2499.8 2592.1 2700.4 2808.7 2945.6 3063.4 3187.6 3311.8 3432.8 3598.4 3767.2 3945.5 4117.5 
4219.4 4340.4 4486.8 4728.9 5114.2 5585.5 6200.1 6887.9 7572.6 8187.1 8607.5 8295.4 6945.2 4416.8 2257.8 671.9 
181.5 57.3 19.1 0.0 
2213.2 2260.9 2327.8 2401.1 2490.2 2595.3 2681.3 2792.7 2926.5 3037.9 3178.1 3324.5 3455.1 3598.4 3760.8 3929.6 4085.6 4241.6 
4359.5 4518.7 4779.8 5120.5 5563.2 6139.6 6808.3 7483.4 8187.1 8438.7 8359.1 7505.7 5168.3 2901.0 1006.3 254.8 
66.9 22.3 0.0 
2213.2 2257.8 2292.8 2378.8 2452.0 2550.7 2630.3 2732.2 2840.5 2948.8 3079.3 3216.3 3381.9 3522.0 3620.7 3757.6 3894.5 4069.7 
4292.6 4556.9 4907.2 5292.5 5767.0 6311.5 6891.1 7407.0 7690.4 7750.9 7703.1 7368.7 6311.5 4079.2 1487.1 436.3 
95.5 25.5 0.0 
2213.2 2241.8 2283.2 2340.5 2397.9 2467.9 2553.9 2646.3 2729.0 2815.0 2926.5 3034.8 3139.8 3216.3 3318.2 3426.4 3563.4 3779.9 
4044.2 4420.0 4856.2 5388.0 5897.5 6365.7 6907.0 7209.5 7311.4 7381.5 7161.8 6531.2 5429.4 3362.7 1079.5 296.2 
82.8 25.5 0.0 
2213.2 2229.1 2245.0 2276.9 2337.4 2404.2 2474.3 2541.2 2608.0 2662.2 2741.8 2811.8 2881.9 2916.9 3009.3 3130.3 3308.6 3563.4 3881.8 
4248.0 4738.4 5232.0 5728.8 6273.3 6649.1 6731.9 6556.7 6139.6 5330.7 4365.8 3267.2 1557.2 506.3 133.7 57.3 25.5 0.0 
2213.2 2222.7 2235.5 2264.1 2315.1 2381.9 2432.9 2496.6 2557.1 2601.7 2665.4 2719.5 2776.8 2840.5 2920.1 3047.5 3235.4 3448.7 3687.6 
4006.0 4305.3 4652.4 4996.4 5388.0 5591.8 5521.8 5241.6 4837.1 4066.5 3178.1 2241.8 1019.0 356.7 130.6 51.0 22.3 0.0 
2213.2 2222.7 2222.7 2245.0 2292.8 2350.1 2404.2 2452.0 2493.4 2538.0 2582.6 2630.3 2678.1 2757.7 2859.6 2977.4 3120.7 3248.1 3359.6 
3480.6 3611.1 3744.9 3932.8 4114.3 4193.9 4031.5 3754.4 3273.6 2630.3 1856.5 1130.5 496.8 210.2 114.6 54.1 22.3 0.0 
2213.2 2213.2 2210.0 2216.4 2264.1 2299.2 2321.4 2350.1 2372.4 2397.9 2426.5 2464.7 2496.6 2503.0 2480.7 2413.8 2315.1 2194.1 2054.0 
1888.4 1751.4 1598.6 1429.8 1222.8 1006.3 796.1 621.0 503.1 414.0 353.5 302.5 235.6 187.9 140.1 86.0 25.5 0.0 
2213.2 2197.2 2184.5 2190.9 2216.4 2229.1 2241.8 2232.3 2232.3 2235.5 2213.2 2190.9 2124.0 2057.1 1958.4 1818.3 1649.5 1493.5 1366.1 
1254.7 1146.4 1041.3 945.8 843.9 751.5 659.2 579.6 509.5 445.8 391.7 331.2 261.1 187.9 140.1 86.0 25.5 0.0 
2213.2 2190.9 2181.3 2168.6 2175.0 2165.4 2143.1 2117.6 2111.3 2073.1 2022.1 1939.3 1827.9 1716.4 1604.9 1512.6 1445.7 1394.8 1312.0 
1216.4 1114.5 999.9 898.0 824.8 754.7 687.8 627.3 557.3 487.2 404.4 343.9 277.0 200.6 127.4 63.7 22.3 0.0 
2213.2 2181.3 2165.4 2165.4 2136.7 2104.9 2082.6 2060.3 2009.4 1952.0 1856.5 1726.0 1595.4 1509.4 1442.5 1401.1 1353.4 1292.9 1219.6 
1146.4 1060.4 926.7 866.2 821.6 773.8 722.9 659.2 598.7 531.8 468.1 385.3 328.0 254.8 156.0 76.4 19.1 0.0 
2213.2 2178.1 2149.5 2136.7 2089.0 2047.6 2022.1 1990.3 1920.2 1821.5 1694.1 1573.1 1477.6 1410.7 1347.0 1296.1 1235.6 1171.9 1089.1 
964.9 878.9 859.8 840.7 837.5 824.8 802.5 748.3 700.6 665.5 617.8 573.2 493.6 410.8 273.9 152.9 28.7 0.0 
2213.2 2175.0 2146.3 2111.3 2057.1 2038.0 1999.8 1942.5 1856.5 1738.7 1601.8 1480.8 1417.1 1359.7 1289.7 1213.3 1140.0 1050.9 917.1 
840.7 808.8 792.9 783.4 780.2 780.2 751.5 710.1 684.7 643.3 595.5 582.7 541.4 445.8 296.2 159.2 28.7 0.0 
2213.2 2168.6 2136.7 2111.3 2060.3 2034.8 2003.0 1917.0 1802.4 1659.1 1531.7 1436.2 1366.1 1305.6 1235.6 1149.6 1047.7 920.3 831.1 
789.7 767.4 754.7 745.2 748.3 729.2 687.8 646.4 611.4 566.8 550.9 541.4 468.1 375.8 270.7 152.9 19.1 0.0 
2213.2 2181.3 2146.3 2114.5 2060.3 2041.2 1996.6 1920.2 1792.8 1646.3 1519.0 1413.9 1343.8 1273.8 1203.7 1098.6 971.2 840.7 789.7 
757.9 742.0 735.6 732.4 726.0 691.0 659.2 617.8 592.3 557.3 573.2 614.6 468.1 331.2 235.6 133.7 12.7 0.0 
2213.2 2175.0 2146.3 2111.3 2054.0 2022.1 1980.7 1917.0 1789.6 1643.2 1519.0 1413.9 1334.3 1270.6 1210.1 1101.8 971.2 837.5 786.6 
754.7 735.6 729.2 722.9 713.3 675.1 640.1 614.6 592.3 557.3 576.4 627.3 442.6 318.4 232.5 133.7 6.4 0.0 
